Preset Torque Handle (with Case)

Part Number

Configured Part Number is shown.

T-180NTK

Part Number
T-180NTK
Part NumberVolume DiscountDays to Ship Applicable Torque Head Effective Length of Head
(mm)
Effective Length
(mm)
Connector part outer diameter
(φ/mm)
Case Size
(mm)
Mass
(g)
Accessory
Available

8 Days or more

RH4-18TH/HY38-18TH804451861.5××120×6781200Dedicated Case/Calibration Certificate/User's Manual

Loading...

  1. 1

Basic Information

Product Model Preset Mold Torque Adjustment Range(N·m) 40~180 Minimum Scale(N·m) 2
Overall Length(mm) 445 Torque Precision(±%) 3 Main body: option Main Body

Additional Products in this Category

Tech Support