Plug Socket

Part Number

Configured Part Number is shown.

PS-420

Part Number
PS-420
Part NumberVolume DiscountDays to Ship Material
Available

8 Days or more

Special Alloy Steel

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape 6 Sq. Flat Width (Dimension S) 20.8 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Total Length (L Size)(mm) 70 Weight(g) 135

Please check the type/dimensions/specifications of the part PS-420 in the Plug Socket series.

Additional Products in this Category

Tech Support