Black Hole Saw

Part Number

Configured Part Number is shown.

Part Number
HNC-15
HNC-16
HNC-17
HNC-18
HNC-19
HNC-20
HNC-21
HNC-22
HNC-23
HNC-24
HNC-25
HNC-26
HNC-27
HNC-28
HNC-29
HNC-30
HNC-31
HNC-32
HNC-33
HNC-34
HNC-35
HNC-36
HNC-37
HNC-38
HNC-39
HNC-40
HNC-41
HNC-42
HNC-43
HNC-44
HNC-45
HNC-46
HNC-47
HNC-48
HNC-49
HNC-50
HNC-51
HNC-52
HNC-53
HNC-54
HNC-55
HNC-56
HNC-57
HNC-58
HNC-60
HNC-61
HNC-62
HNC-63
HNC-65
HNC-66
HNC-67
HNC-70
HNC-75
HNC-80
HNC-85
HNC-90
HNC-95
HNC-100
HNC-110
HNC-120
Part NumberVolume DiscountDays to Ship blade diameter
(mm)
shank diameter
(mm)
Compatible Equipment
Available

7 Days or more

1510Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

7 Days or more

1610Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

7 Days or more

1710Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

7 Days or more

1810Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

26 Days or more

1910Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

2010Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

7 Days or more

2110Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

Quote

2210Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

7 Days or more

2310Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

26 Days or more

2410Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

2510Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

7 Days or more

2610Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

Quote

2710Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

2810Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

26 Days or more

2910Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

7 Days or more

3010Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

7 Days or more

3110Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

7 Days or more

3210Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

7 Days or more

3310Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

3410Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

3510Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

3610Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

7 Days or more

3710Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

7 Days or more

3810Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

26 Days or more

3910Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

4010Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

26 Days or more

4110Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

7 Days or more

4210Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

4310Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

26 Days or more

4410Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

7 Days or more

4510Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

26 Days or more

4610Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

Quote

4710Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

26 Days or more

4810Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

7 Days or more

4910Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

5010Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

5110Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

5210Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

7 Days or more

5310Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

26 Days or more

5410Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

5510Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

5610Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

5710Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

5810Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

6010Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

26 Days or more

6110Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

6210Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

6310Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

6510Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

6610Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

6710Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

7013Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

7513Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

8013Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

8513Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

9013Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

9513Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

10013Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

11013Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck
Available

9 Days or more

12013Electric Drill / Drilling Machine * Can be installed on Three-Claw Chuck

Loading...

Basic Information

Product Type Hole saw Number of flutes(Number of blades / Inch) Variable Overall Length(mm) 83
Effective length(mm) 11 Applicable Plate Thickness(mm) 4.5 Drill Diameter(mm) 6
Application Stainless Steel Plate, Steel Plate, Cast Iron, Aluminum Plate, FRP, Other

Additional Products in this Category

Tech Support