PLAJET Mini (Part Numbers)

PLAJET Mini

[Features]
· While lightweight and compact, it allows professional hot-air processing.
· A straight type that is conveniently portable and easy to store.
[Applications]
· Thermal contraction tube processing.
· Shrinking shrink packages.
· Label remover.

Part Number

Configured Part Number is shown.

PJ-M10

Part Number
PJ-M10
Part NumberVolume DiscountDays to Ship Mass
(g)
Features 1 Features 2 Application 1 Application 2 Application 3 Air Amount
(m3/min)

6 Days or more

220While lightweight and compact, it allows professional hot-air processing.A straight type that is conveniently portable and easy to store.Thermal Contraction Tube ProcessingShrinking shrink packagesLabel Remover0.064

Loading...

  1. 1

Basic Information

Product Model Hot Air Processing Machine Power Supply(V) AC100 Power Consumption(W) 330
Width(mm) 242 Depth(mm) 47 Height(mm) 47
Trusco Code 364-0426

Additional Products in this Category

Tech Support