• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Soldering Iron for SKZ Series SKZ-10

Part Number

Configured Part Number is shown.

SKZ-10

Part Number
SKZ-10
Part NumberVolume DiscountDays to Ship Features Specifications Amount Of Content
Available

6 Days or more

The iron tip, heater, and sensor are independent, reducing running costs of the iron tip soldering. Can be combined with SKZ-01 & 03 stations. ESD grip, ideal for workplaces handling electronic parts and electronic equipment that is susceptible to static electricity.Ceramic heater, Earth resistance: Less than 2 Ω, Leaking voltage: Less than 1.8 mV1 pc.

Loading...

  1. 1

Basic Information

Product Model Parts for Soldering Irons Width(mm) 30 Height(mm) 30
Overall Length(mm) 180 Mass(g) 94 Accessory soldering iron tip SKZ-11
Trusco Code 332-0839 Amount Of Content 1 pc.

Additional Products in this Category

Tech Support