Small Roller Non-Foam Type

Small Roller Non-Foam Type
  • Volume Discount

[Features]
· Bubble-free roller with low hair loss and low paint scatter.

Part Number

Configured Part Number is shown.

Part Number
TPR-074
TPR-076
TPR-134
TPR-136
Part NumberVolume DiscountDays to Ship Roller Size
(Inch)
Hair length
(mm)
Overall Length
(mm)
Mass
(g)
Trusco Code Features Compatible Handle Supported Paint Amount Of Content
Available

6 Days or more

4710018336-2078Bubble-free roller with low hair loss and low paint scatter.TRF-S,TRF-LWater-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○1 pc.
Available

6 Days or more

6715023336-2086Bubble-free roller with low hair loss and low paint scatter.TRF-S,TRF-LWater-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○1 pc.
Available

7 Days or more

41310019336-2094Bubble-free roller with low hair loss and low paint scatter.TRF-S,TRF-LWater-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○1 pc.
Available

6 Days or more

61315026336-2108Bubble-free roller with low hair loss and low paint scatter.TRF-S,TRF-LWater-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○1 pc.

Loading...

  1. 1

Basic Information

Material Polyester Amount Of Content 1 pc.

Tech Support