Voice Sign Series

Voice Sign Series

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

SR-51

Part Number
SR-51
Part NumberVolume DiscountDays to Ship Color Mass
(g)
Features Voice content Amount Of Content
Available

Quote

Light Gray12002 modes, voice marker with fixed sound and recorded sound replay, can be used. Infrared sensor reacts when someone enters into the detection area and conveys a message with female voice."Danger. Do not enter as it is dangerous."1 unit

Loading...

  1. 1

Basic Information

Product Model Audio Bulletin Board Power Supply AA battery X 4 Frontage(mm) 300
Height(mm) 450 Depth(mm) 69 Material ABS Resin
Display Content 2 Keep out Trusco Code 463-3431 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part SR-51 in the Voice Sign Series series.

Tech Support