Bevel Protractor

Bevel Protractor

[Features]
· The scale is easy to read.
· The main section is made of fully quenched stainless steel.
· Blade is removable.
· Can be used for measuring two-sided narrow angles and supports measurement of bent angles of sheet metal to knee and elbow angles.

Part Number

Configured Part Number is shown.

BP-301

Part Number
BP-301
Part NumberVolume DiscountDays to Ship Mass
(g)
Instrumental Error Specifications Accessory Material (Main Body) Features

12 Days or more

180±5´360° Range with 5' Increment MeasurementsBlade: 150 mm/300 mm Acute Angle AttachmentStainless Steel (SUS420J2)The scale is easy to read. The main part is made of fully hardened stainless steel. The blade is detachable. It can be used for measuring two-sided narrow angles, and bent sheet metal to knee and elbow angles.

Loading...

  1. 1

Basic Information

Product Model Protractor Measurement range 0~360° Minimum Display(°) 0.083
Beam Model Without Pole Trusco Code 465-7381

Please check the type/dimensions/specifications of the part BP-301 in the Bevel Protractor series.

Additional Products in this Category

Tech Support