"Ryujin Bit" (Magnetic)【1-10 Pieces Per Package】

"Ryujin Bit" (Magnetic)

Click this image to zoom it.

Move the mouse over the image to zoom

  • ART-14M-2-85
  • ARTM5-01
  • ARTM5-2110
  • ARTM-2085
  • Volume Discount

[Features]
· Absorbs impact in the torsion part.
· Extremely durable and has a long service life.
· The tip is resistant to chipping.
· Suppresses cam-out.
· Has a rust-resistant glazed finish.

Part Number

Configured Part Number is shown.

Part Number
ART-14M-2-65
ART-14M-2-85
ART-14M-2-110
ARTM5-01
ARTM5-2065
ARTM5-2085
ARTM5-2110
ARTM5-2130
ARTM-2065
ARTM-2085
ARTM-2110
ARTM-2130
ARTM-2150
ARTM-3065
ARTM-3110
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Overall Length
(mm)
Single Product Set Product Tip size / Phillips (+) Details Type Set Contents Qty
(piece)
Quantity/Pack
(pc.)
Set Content JAN Code Trusco Code Specifications, blade tip Material Mass
(g)

10 Pieces Per Package

Available

6 Days or more

65Single ItemNo.210 pcs./set-10-4962485396213395-9864With MagnetChromium-Molybdenum Vanadium Steel113/pack

10 Pieces Per Package

Available

6 Days or more

85Single ItemNo.210 pcs./set-10-4962485396220395-9872With MagnetChromium-Molybdenum Vanadium Steel157/pack

10 Pieces Per Package

Available

6 Days or more

110Single ItemNo.210 pcs./set-10-4962485396237395-9856With MagnetChromium-Molybdenum Vanadium Steel222/Pack
Available

6 Days or more

65 ~ 110Set ProductNo.25-pair assorted type5-+2 x 65 mm (1 pc.), +2 x 85 mm (2 pcs.), +2 x 110 mm (2 pcs.)4962485396329395-0573With MagnetChromium-Molybdenum Vanadium Steel96/set

5 Pieces Per Package

Available

6 Days or more

65Single ItemNo.25 pcs./set-5-4962485396114395-9961With MagnetChromium-Molybdenum Vanadium Steel64/pack

5 Pieces Per Package

Available

6 Days or more

85Single ItemNo.25 pcs./set-5-4962485396121395-9970With MagnetChromium-Molybdenum Vanadium Steel88/pack

5 Pieces Per Package

Available

6 Days or more

110Single ItemNo.25 pcs./set-5-4962485396138395-9988With MagnetChromium-Molybdenum Vanadium Steel120/pack

5 Pieces Per Package

Available

7 Days or more

130Single ItemNo.25 pcs./set-5-49624853961457​5​3​-​6​7​2​1With MagnetChromium-Molybdenum Vanadium Steel150

2 Pieces Per Package

Available

6 Days or more

65Single ItemNo.22 pcs./set-2-4962485396015385-8430With MagnetChromium-Molybdenum Vanadium Steel28/pack

2 Pieces Per Package

Available

6 Days or more

85Single ItemNo.22 pcs./set-2-4962485396022385-8448With MagnetChromium-Molybdenum Vanadium Steel37/pack

2 Pieces Per Package

Available

6 Days or more

110Single ItemNo.22 pcs./set-2-4962485396039385-8456With MagnetChromium-Molybdenum Vanadium Steel50/pack

2 Pieces Per Package

Available

7 Days or more

130Single ItemNo.22 pcs./set-2-49624853960777​5​3​-​6​7​1​2With MagnetChromium-Molybdenum Vanadium Steel62

2 Pieces Per Package

Available

6 Days or more

150Single ItemNo.22 pcs./set-2-4962485396046385-8464With MagnetChromium-Molybdenum Vanadium Steel72/pack

2 Pieces Per Package

Available

6 Days or more

65Single ItemNo.32 pcs./set-2-4962485396053449-2021With MagnetChromium-Molybdenum Vanadium Steel28

2 Pieces Per Package

Available

6 Days or more

110Single ItemNo.32 pcs./set-2-4962485396060449-2030With MagnetChromium-Molybdenum Vanadium Steel50

Loading...

  1. 1

Basic Information

Tip Type Phillips (+) shank diameter(mm) 6.35 Presence of magnet at the blade tip Available
Whether there is a double-end function Available

Additional Products in this Category

Tech Support