• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.

Rotary Cutter S Type (28 mm)

Part Number

Configured Part Number is shown.

36B

Part Number
36B
Part NumberVolume DiscountDays to Ship Mass
(g)

6 Days or more

31

Loading...

  1. 1

Basic Information

Product Type Rotary Cutter Main body, Spare Blade Main Body Blade thickness(mm) 0.3
Overall Length(mm) 146.5 Details Type Main Body Compatible Replacement Blades RB28-10・RB28-2
Trusco Code 360-7313

Additional Products in this Category

Tech Support