• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Variable Power Stereomicroscope (w/ Illumination) (Part Numbers)

Variable Power Stereomicroscope (w/ Illumination)
  • Volume Discount

[Features]
· It is ideal for continuously inspecting parts with the same size and shape.
· Suitable for magnified inspection of semiconductors, electronic parts, and precision parts.
· With eye shield.
[Applications]
· For magnified observation and inspection of semiconductors, electronic parts, and precision parts.

Part Number

Configured Part Number is shown.

TDB-SP2A

Part Number
TDB-SP2A
Part NumberVolume DiscountDays to Ship Mirror Body Type Mass
(g)
Available

6 Days or more

Binocular magnification type3600

Loading...

  1. 1

Basic Information

Epi-illumination 17 W Round Fluorescent Light Product Model Stereoscopic Microscope Total Magnification(times) 10/30
Transmitted Illumination NA Width(mm) 200 Depth(mm) 255
Height(mm) 275 Objective lenses(x) 1・3 Ocular Lens(x) WF10
Field number(mm) 20 Operating Distance(mm) 100 Observable Height(mm) 95
Trusco Code 423-8192

Additional Products in this Category

Tech Support