Small Pressure Gauge (A Frame Type, φ40) (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
S-01-0MP
S-01-0.16MP
Part NumberVolume DiscountDays to Ship Pressure Range
(MPa)
Minimum Scale
(MPa)
Nominal Designation Trusco Code Case Shape Mass
(g)

6 Days or more

-0.1~0-0.005ATR1/8×40×-0.10MPa308-4191A60

Quote

0~0.160.01ATR1/8×40×0.16MPa308-4124A60

Loading...

  1. 1

Basic Information

Product Model Small pressure gauge Material Brass Use Constant pressure measurement of gas or liquid
Accuracy ±4% FS Size(mm) 40 Connector Size R1/8

Additional Products in this Category

Tech Support