Drip-Proof Stopwatch

Drip-Proof Stopwatch
  • Volume Discount

[Features]
· Capable of 100 lap memory.
· A 10-hour timer. (9 hrs 59 min 59 sec)
· With a clock function, daily alarm function, and pace-setting function.
[Applications]
· Production process control inside factories.
· Measurement of time for research and development.
· Time measurement in sports at schools, etc.

Part Number

Configured Part Number is shown.

T-7334RN

Part Number
T-7334RN
Part NumberVolume DiscountDays to Ship Mass
(g)
Power Supply Measurements Specifications
Available

6 Days or more

72Coin Type Lithium Battery (CR2032) x 1 pc (Sold Separately)Simple Timekeeping, Integrated Timekeeping, Calendar Display, Split Time ClockingWith Backlight Function

Loading...

  1. 1

Basic Information

Product Type Stopwatch Maximum Timekeeping 9 hours 59 minutes 59 seconds Minimum Timekeeping(Second) 1/100
Calibration Not Applicable Drip-proof and Waterproof function Waterproof Dimension (width)(mm) 66
Dimension (vertical)(mm) 81 Waterproof Everyday life waterproofing Thickness(mm) 22.5
Trusco Code 415-2174

Please check the type/dimensions/specifications of the part T-7334RN in the Drip-Proof Stopwatch series.

Additional Products in this Category

Tech Support