Drip-Proof Stopwatch

Drip-Proof Stopwatch
  • Volume Discount

[Features]
· A large liquid crystal display with character height of 18 mm.
· Includes a clock function.
· With a daily alarm function.
[Applications]
· Production process control inside factories.
· Measurement of time for research and development.
· Time measurement in sports at schools, etc.

Part Number

Configured Part Number is shown.

T-709RN

Part Number
T-709RN
Part NumberVolume DiscountDays to Ship Mass
(g)
Power Supply Measurements Specifications
Available

6 Days or more

54Coin Type Lithium Battery (LR44) x 1 pc (Sold Separately)Simple Timekeeping, Integrated Timekeeping, Split Time Clocking, Calendar DisplayWith Backlight Function

Loading...

  1. 1

Basic Information

Product Type Stopwatch Maximum Timekeeping 23 h 59 min. 59 s Minimum Timekeeping(Second) 1/100
Calibration Not Applicable Drip-proof and Waterproof function Waterproof Dimension (width)(mm) 65
Dimension (vertical)(mm) 81 Waterproof Everyday life waterproofing Thickness(mm) 25
Trusco Code 415-2166

Additional Products in this Category

Tech Support