Stopwatch (Part Numbers)

Stopwatch

[Features]
· With a wake-up alarm function.
[Applications]
· Person-hour count on logistics line.
· Suitable for time management in manufacturing processes.
· Time measurement in sports at schools, etc.

Part Number

Configured Part Number is shown.

T-148

Part Number
T-148
Part NumberVolume DiscountDays to Ship Mass
(g)
Power Supply Measurements

6 Days or more

37Button-type alkaline battery (LR43) x 1 (Sold separately)Simple Timekeeping, Integrated Timekeeping, Split Time Clocking, Calendar Display

Loading...

  1. 1

Basic Information

Product Type Stopwatch Maximum Timekeeping 23 h 59 min. 59 s Minimum Timekeeping(Second) 1/100
Calibration Not Applicable Drip-proof and Waterproof function NA Dimension (width)(mm) 59
Dimension (vertical)(mm) 78 Waterproof NA Thickness(mm) 14
Trusco Code 301-8881

Please check the type/dimensions/specifications of the part T-148 in the Stopwatch series.

Additional Products in this Category

Tech Support