• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Carbide Seat Boring Drill Large Diameter

Part Number

Configured Part Number is shown.

Part Number
28L-1870
28L-1875
28L-1880
28L-1885
28L-1890
28L-1895
28L-2170
28L-2175
28L-2180
28L-2185
28L-2190
28L-2195
28L-D1870
28L-D1875
28L-D1880
28L-D1885
28L-D1890
28L-D1895
28L-D2170
28L-D2175
28L-D2180
28L-D2185
28L-D2190
28L-D2195
Part NumberVolume DiscountDays to Ship Product Type Guide
(mm)
Drill
(mm)
Cutter
(mm)
Tool Used Content
Available

10 Days or more

No drill18-70Electric drillGuide, Cutter, Allen Wrench
Available

10 Days or more

No drill18-75Electric drillGuide, Cutter, Allen Wrench
Available

10 Days or more

No drill18-80Electric drillGuide, Cutter, Allen Wrench
Available

10 Days or more

No drill18-85Electric drillGuide, Cutter, Allen Wrench
Available

10 Days or more

No drill18-90Electric drillGuide, Cutter, Allen Wrench
Available

10 Days or more

No drill18-95Electric drillGuide, Cutter, Allen Wrench
Available

10 Days or more

No drill21-70Electric drillGuide, Cutter, Allen Wrench
Available

10 Days or more

No drill21-75Electric drillGuide, Cutter, Allen Wrench
Available

10 Days or more

No drill21-80Electric drillGuide, Cutter, Allen Wrench
Available

10 Days or more

No drill21-85Electric drillGuide, Cutter, Allen Wrench
Available

10 Days or more

No drill21-90Electric drillGuide, Cutter, Allen Wrench
Available

10 Days or more

No drill21-95Electric drillGuide, Cutter, Allen Wrench
Available

10 Days or more

Includes Drill 280L181870Electric drillDrill, guide, cutter, hex wrench
Available

10 Days or more

Includes Drill 280L181875Electric drillDrill, guide, cutter, hex wrench
Available

10 Days or more

Includes Drill 280L181880Electric drillDrill, guide, cutter, hex wrench
Available

10 Days or more

Includes Drill 280L181885Electric drillDrill, guide, cutter, hex wrench
Available

10 Days or more

Includes Drill 280L181890Electric drillDrill, guide, cutter, hex wrench
Available

10 Days or more

Includes Drill 280L181895Electric drillDrill, guide, cutter, hex wrench
Available

10 Days or more

Includes Drill 280L212170Electric drillDrill, guide, cutter, hex wrench
Available

10 Days or more

Includes Drill 280L212175Electric drillDrill, guide, cutter, hex wrench
Available

10 Days or more

Includes Drill 280L212180Electric drillDrill, guide, cutter, hex wrench
Available

10 Days or more

Includes Drill 280L212185Electric drillDrill, guide, cutter, hex wrench
Available

10 Days or more

Includes Drill 280L212190Electric drillDrill, guide, cutter, hex wrench
Available

10 Days or more

Includes Drill 280L212195Electric drillDrill, guide, cutter, hex wrench

Loading...

  1. 1

Basic Information

Shaft diameter d(mm) 13 Shaft type Hexagonal Diameter Target material Wood
Material Guide/Drill: Ordinary Steel / Cutter: Ordinary Steel, Carbide Chip Included

Additional Products in this Category

Tech Support