• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Round Shaft Drill Saw

Part Number

Configured Part Number is shown.

502-060

 
Part Number
502-060
Part NumberVolume DiscountDays to Ship Tool Used
Available

10 Days or more

Round Shaft Type: Electric Drill

Loading...

  1. 1

Basic Information

Size(mm) 6 Overall Length L(mm) 95 Screw Length SL(mm) 68
Shaft diameter d(mm) 6 Shaft type Round shaft Target material General wood, plywood for structuring, siding, hard building materials, aluminum sheets, sheet iron (up to 1.2 mm thickness)
Material HSS / Titanium Coating Finish

Please check the type/dimensions/specifications of the part 502-060 in the Round Shaft Drill Saw series.

Additional Products in this Category

Tech Support