Long Drill 600L

Part Number

Configured Part Number is shown.

 
Part Number
6L-090
6L-120
6L-150
6L-180
6L-210
6L-240
6L-270
6L-300
Part NumberVolume DiscountDays to Ship Size
(mm)
Shaft diameter d
(mm)
Tool Used
Available

8 Days or more

99Electric drill
Available

8 Days or more

1210Electric drill
Available

8 Days or more

1512Electric drill
Available

8 Days or more

1812Electric drill
Available

8 Days or more

2112Electric drill
Available

8 Days or more

2412Electric drill
Available

8 Days or more

2712Electric drill
Available

8 Days or more

3012Electric drill

Loading...

  1. 1

Basic Information

Overall Length L(mm) 600 Screw Length SL(mm) 500 Shaft type Hexagonal Shaft
Target material Wood Material Ordinary Steel

Additional Products in this Category

Tech Support