Norton Explorer SG【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
2FL-100XPRDSG-40
2FL-100XPRDSG-60
2FL-100XPRDSG-80
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Particle Size
(#)
Packaging Quantity Application Abrasive Grain Details

10 Pieces Per Package

Available

10 Days or more

P4010 pcs.Grinding and PolishingSG + Norzon

10 Pieces Per Package

Available

8 Days or more

P6010 pcs.Grinding and PolishingSG + Norzon

10 Pieces Per Package

Available

8 Days or more

P8010 pcs.Grinding and PolishingSG + Norzon

Loading...

  1. 1

Basic Information

Type Multi-blade disc Work material General steel / Stainless Steel / Alloy Steel / Cast Iron Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15/16 Abrasive grain Ceramic Abrasive Grain

Additional Products in this Category

Tech Support