• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Norton, Explorer ALU Grinding【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
2TW-100XPYA60-36
2TW-125XPYA60-36
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Outer diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Max. Rotational Speed
(rpm)
Number Contained In A Packet
(Sheets)
Specification Features 1 Features 2

10 Pieces Per Package

Available

6 Days or more

1001513,80010A36QThe combination of Norton 's original abrasive grain and binder has made it easy to grind aluminum, which was difficult with the conventional offset grindstone.Inhibits welding of aluminum materials during grinding to facilitate smooth and continuous work. From now on, aluminum machining can be performed easily by using a resinoid grinding stone.

10 Pieces Per Package

Available

8 Days or more

1252211,00010A36QThe combination of Norton 's original abrasive grain and binder has made it easy to grind aluminum, which was difficult with the conventional offset grindstone.Inhibits welding of aluminum materials during grinding to facilitate smooth and continuous work. From now on, aluminum machining can be performed easily by using a resinoid grinding stone.

Loading...

  1. 1

Basic Information

Thickness(mm) 6 Work material Aluminum Particle Size(#) 36
Abrasive grain A Abrasive Grain Features Cutting Capacity Emphasis Degree of Coupling(#) Q

Additional Products in this Category

Tech Support