• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Counter Sink Set TiAlN Coating 4 Pairs (Part Numbers)

Part Number

Configured Part Number is shown.

6277-AL-4SET

Part Number
6277-AL-4SET
Part NumberVolume DiscountDays to Ship Shank diameter tolerance
Available

8 Days or more

h9

Loading...

  1. 1

Basic Information

Use Hole Chamfer Tip Angle (θ) 90 Blade diameter (D)(mm) 16.5,20.5,25.0,37.0
Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium / Copper / Resin Single Blade / Double Blade Single blade Peripheral Blade Availability Available
Tool Material Type High-speed steel Coating Presence Available Coating Type TiAlN
Number of flutes 3-Flute Compatible flat head screw(M) M8.0,M10.0,M12.0 Shank Type Straight
Shank diameter(d) 10,12 Tip diameter(d) 3.2,3.5,3.8,4.8 Overall Length(l) 60,63,67,90
Chamfering bore diameter range 3.2~16.5,3.5~20.5,3.8~25.0,4.8~37.0

Please check the type/dimensions/specifications of the part 6277-AL-4SET in the Counter Sink Set TiAlN Coating 4 Pairs series.

Additional Products in this Category

Tech Support