Taper Pin Reamer (1/50) Spiral Blade

Part Number

Configured Part Number is shown.

 
Part Number
HP3.0S
HP4.0S
HP5.0S
HP6.0S
HP7.0S
HP8.0S
HP9.0S
HP10.0S
HP11.0S
HP12.0S
HP13.0S
HP14.0S
HP15.0S
HP16.0S
Part NumberVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Tip diameter Large End Diameter shank diameter d
(φ mm)
Overall Length L
(mm)
Shank length ℓ2
(mm)
Number of flutes φD position a
(mm)
Tool Material Type

Quote

3632.94.164.0852265Cobalt HSS

Quote

4763.95.425.01002465Cobalt HSS

Quote

5834.96.566.01102765Cobalt HSS

Quote

61055.98.008.01353065Cobalt HSS

Quote

71176.99.248.01523565Cobalt HSS

Quote

81457.910.810.01803565Cobalt HSS

Quote

91558.91212.01903565Cobalt HSS

Quote

101759.913.412.02154085Cobalt HSS

Quote

1117510.8014.312.021540810Cobalt HSS

Quote

1219011.815.614.023040810Cobalt HSS

Quote

1321012.801714.025545810Cobalt HSS

Quote

1421013.801816.025545810Cobalt HSS

Quote

1522014.8019.218.027050810Cobalt HSS

Quote

1623015.820.418.028050810Cobalt HSS

Loading...

  1. 1

Basic Information

Shank Type End Mill Shank work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Spiral Base Blade Y/N NA

Additional Products in this Category

Tech Support