• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Dial Caliper Gauge (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
DCG-MA1
DCG-MA2
DCG-MG1
Part NumberVolume DiscountDays to Ship Arm Max. Length (Outer Side)
(mm)
Instrumental Error
(mm)
Available

6 Days or more

60±0.1
Available

6 Days or more

50±0.1
Available

6 Days or more

50±0.1

Loading...

  1. 1

Basic Information

Application Caliper Type Display Method Dial Maximum Measurement Length (Range Selection)(mm) 6~20
Scale interval minimal display(mm) 0.05 Scale type Continuous Scale Waterproof Function NA
Output terminal for measuring data: with or without NA Measuring Range(mm) 0–10 Probe Steel ball
Insertion Depth(mm) 35

Additional Products in this Category

Tech Support