X's Mill Geo Micro Ball Long Neck GEOMLNR

X's Mill Geo Micro Ball Long Neck GEOMLNR

Supports a wide range of applications from mold steel to high-hardness steel. Ideal for fine processing.

PDF

Part Number

Configured Part Number is shown.

Part Number
GEOMLNR0.3
GEOMLNR0.4
GEOMLNR0.5
GEOMLNR0.6
GEOMLNR0.7
GEOMLNR0.8
GEOMLNR0.9
GEOMLNR0.25
GEOMLNR0.75
GEOMLNR1
GEOMLNR1.5
GEOMLNR1.25
GEOMLNR1.75
GEOMLNR2
Part NumberVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Under-head Length ℓ2
(mm)
O.D. Dc
(mm)

Quote

0.30.660330.6

Quote

0.40.860440.8

Quote

0.5160551

Quote

0.61.260661.2

Quote

0.71.460771.4

Quote

0.81.660881.6

Quote

0.91.860991.8

Quote

0.250.5602.52.50.5

Quote

0.751.5607.57.51.5

Quote

126010102

Quote

1.537015153

Quote

1.252.56012.512.52.5

Quote

1.753.57017.517.53.5

Quote

247020204

Loading...

  1. 1

Basic Information

Model Ball Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of Flutes 2
Coating TiAlN Link Diameter (d)(mm) 6 R Precision(µm) 0~-0.015
Processing Applications Curved surface / Side / Engraving / R Groove

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support