Rico Disc, E Series (for Heavy Duty Grinding)【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
RCEZ-100-15-60
RCEZ-100-15-80
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Particle Size
(#)
Packaging Quantity
(Sheets)

10 Pieces Per Package

Available

6 Days or more

6010

10 Pieces Per Package

Available

6 Days or more

8010

Loading...

  1. 1

Basic Information

Type Multi-blade disc Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum / Plastic Diameter(mm) 100
Center Dia.(mm) 15 Abrasive grain Zirconia

Additional Products in this Category

Tech Support