• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

For Cup Brush Air CW

For Cup Brush Air CW

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For removing rust and stripping paint on flat wide surfaces (cup). Rust removal and base coat stripping for curved surfaces (bevel/cylindrical type). Polishing and cleaning for shipbuilding/bridges, etc. Cleaning before and after welding process. Polishing of plating undercoats, etc.

Part Number

Configured Part Number is shown.

CW-C25-75-16

Part Number
CW-C25-75-16
Part NumberVolume DiscountDays to Ship Weight
(g)
Order Number (Manufacturer Order Code)
Available

8 Days or more

2410076700

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Outer Diameter(mm) 75 Wire diameter(mm) 0.27
Packaging Quantity(Book) 10 Hole Diameter(mm) 16 Maximum Number of Rotation(rpm) 13600
Wire diameter ( Wire rods / wire diameter)(mm) C0.27

Please check the type/dimensions/specifications of the part CW-C25-75-16 in the For Cup Brush Air CW series.

Additional Products in this Category

Tech Support