Tool Case B-640

Tool Case B-640

Standard Unit Price(USD):
-
Days to Ship :
7 Days or more

Aluminum finish tool box with good design.
[Features]
· Includes partition plates for convenient storage.
· The corner bumpers guard the case from impact.
· B-740 does not include the tool pockets. It is recommended to purchase a tool insert separately.
· Material: Aluminum/resin composite board, polycarbonate (corner material).
[Applications]
· Ideal for storage of tools, etc.

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Aluminum Case/Trunk
  • Case Dimensions (Frontage x Depth x Height)(mm)
    455×145×355
  • Case Color
    Silver
  • Mass(g)
    3800
  • Material
    Aluminum/Resin Composite Board, Polycarbonate (corner material)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Days or more
-

Part Number : B-640
Days to Ship 7 Days or more
Standard Unit Price(USD) -

Specificationtitle

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Aluminum Case/Trunk
  • Case Dimensions (Frontage x Depth x Height)(mm)
    455×145×355
  • Case Color
    Silver
  • Mass(g)
    3800
  • Material
    Aluminum/Resin Composite Board, Polycarbonate (corner material)
  • Supplementary explanation
    Aluminum finished case with good design

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support