• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

One-Handed Scorer, Left Handed

Part Number

Configured Part Number is shown.

 
Part Number
TRS-L75
TRS-L100
TRS-L150
TRS-L200
TRS-L300
TRS-L400
TRS-L500
TRS-L600
TRS-L750
Part NumberVolume DiscountDays to Ship Pole Length
(mm)
Base Length
(mm)
Nominal Dimensions
(mm)
Long Fragment Length
(mm)
Long side width
(mm)
Long side thickness
(mm)
Bottom Full Length
(mm)
Shorter Piece Thickness
(mm)
Perpendicularity
(±mm)
Available

6 Days or more

7550757516250100.027
Available

6 Days or more

10070100100202.570120.03
Available

6 Days or more

150100150150243100180.035
Available

6 Days or more

200130200200293.5130220.04
Available

6 Days or more

300200300300354200270.05
Available

6 Days or more

400200400400405200270.06
Available

Quote

500300500500465300350.07
Available

Quote

600320600600505320350.08
Available

Quote

750400750750586400500.095

Loading...

  1. 1

Basic Information

Product Type Square With Stand Accuracy(mm) JIS Grade 2 equivalent products Angle(°) 90
Scale NA

Additional Products in this Category

Tech Support