Dial Depth Gauge

Part Number

Configured Part Number is shown.

 
Part Number
DD-10100
DD-1050
Part NumberVolume DiscountDays to Ship Base Dimension A
(mm)
Minimum Read Value
(mm)
Measurement Range (Depth)
(mm)
Available

6 Days or more

1000.01210
Available

6 Days or more

500.01210

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Dial Maximum Measurement Length (Range Selection)(mm) 6~20
Scale type Reverse Scale Waterproof Function NA Output terminal for measuring data: with or without NA
Measuring Range(mm) 0–10 Probe Steel ball Shockproof NA
B(mm) 7 C(mm) 18 D(mm) 60
E(mm) 16

Additional Products in this Category

Tech Support