• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Cast Iron V-Block Type A【2 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SV-50AT
SV-75AT
SV-100AT
SV-125AT
SV-150AT
SV-200AT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Degree of deviation between base surface and V groove
(µm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Nominal Dimensions
(mm)
Model Amount Of Content
(g)
Degree of deviation between base surface and V groove and difference in V plane height between a pair of V blocks
(mm)

2 Pieces Per Package

Available

6 Days or more

505024202317134 (Reference Value)2 (Reference Value)50A Type2 pcs. per Set0.05

2 Pieces Per Package

Available

6 Days or more

507535243724164 (Reference Value)2 (Reference Value)75A Type2 pcs. per Set0.05

2 Pieces Per Package

Available

6 Days or more

5010052335232224 (Reference Value)4 (Reference Value)100A Type2 pcs. per Set0.05

2 Pieces Per Package

Available

6 Days or more

6012569446337265 (Reference Value)3 (Reference Value)125A Type2 pcs. per Set0.06

2 Pieces Per Package

Available

Quote

6015080507445305 (Reference Value)4 (Reference Value)150A Type2 pcs. per Set0.06

2 Pieces Per Package

Available

5 Days or more

702001107010060405 (Reference Value)4 (Reference Value)200A Type2 pcs. per Set0.07

Loading...

  1. 1

Basic Information

Product Type V Block Type V-Grooved Box Main body: option Main Body

Additional Products in this Category

Tech Support