• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Clip Clamp

Clip Clamp
  • Volume Discount

Convenient for clamping molds and plates. Clamp base is firmly clamped into the T-groove.

Part Number

Configured Part Number is shown.

CCL18

Part Number
CCL18
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Basic Information

A(mm) 100 B(mm) 50 C(mm) 81
D(mm) 43-46 E(mm) 25 F(mm) 82
G(mm) 30 H(mm) 17.8 I(mm) 29
J(mm) 17.5 K(mm) 11.5 L(mm) M16
M(mm) 53 Mass(kg) 2.1 Material S45C
Heat Treatment Hardening Surface Treatment Black oxide finish Compatible T Groove Width(mm) 18

Additional Products in this Category

Tech Support