Metal Rack Insert Clamping Setup Kit

Metal Rack Insert Clamping Setup Kit
  • Volume Discount

S45C/S45C sintered alloy / quenched metal rack insert clamping set-up kit with metal rack.

PDF

Part Number

Configured Part Number is shown.

CMR1614

 
Part Number
CMR1614
Part NumberVolume DiscountDays to Ship
Available

9 Days or more

Loading...

  1. 1

Basic Information

Material S45C Sintered Alloy Heat Treatment Hardening Surface Treatment Black oxide finish
Screw Diameter M14 Compatible T Groove Width(mm) 16 Mass(kg) 13
Set of T and S 1set Step Clamp (each with 2 x 3 sets) STC0401,STC0402,STC0403 Step Block (2 each x 3 sets) STB-1,STB-2,STB-3

Please check the type/dimensions/specifications of the part CMR1614 in the Metal Rack Insert Clamping Setup Kit series.

Additional Products in this Category

Tech Support