• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Clamp Bar with Pad (Steel Flat Type)

Clamp Bar with Pad (Steel Flat Type)
  • Volume Discount

Grip type is suitable for black scale workpieces and bronze/resin type for soft and finished workpieces.

Part Number

Configured Part Number is shown.

Part Number
PCL12065F
PCL12100F
PCL12150F
PCL16065F
PCL16100F
PCL16150F
Part NumberVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mass
(g)
Applicable Bolt
Available

8 Days or more

65251213132520816115M12
Available

8 Days or more

1002516131335451325195M12
Available

8 Days or more

1502522131340901325290M12
Available

8 Days or more

6532161817301010.520200M16
Available

8 Days or more

1003222181740351325285M16
Available

8 Days or more

1503222181740851325445M16

Loading...

  1. 1

Basic Information

D(mm) 10 K(mm) 3 L(mm) M6

Additional Products in this Category

Tech Support