• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Rectangular Surface Plate

Rectangular Surface Plate
  • Volume Discount

For use with a wide range of floor-based horizontal boring machines and radial drills. With tough cast iron used as the base material, sufficient annealing has been applied to remove internal stress.

Part Number

Configured Part Number is shown.

KE100

Part Number
KE100
Part NumberVolume DiscountDays to Ship H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O P
(mm)
Q
(mm)
R
(mm)
S
(mm)
T
(mm)
V
(mm)
Available

9 Days or more

15320019780272254008819013280542753

Loading...

  1. 1

Basic Information

Product Type Surface plate Material FC250 A(mm) 600
B(mm) 750 C(mm) 850 Main body: option Main Body
D(mm) 100 E(mm) 200 F(mm) 125
G(mm) 250 U(mm) 32 V(mm) 53
W(mm) 37 X(mm) 22 Y(mm) 0.053
Z(mm) 0.077 Mass(kg) 1000

Please check the type/dimensions/specifications of the part KE100 in the Rectangular Surface Plate series.

Additional Products in this Category

Tech Support