Swage Block

Swage Block
  • Volume Discount

Can be used for bending and welding steel components for can manufacturing. The punched hole can be used for material bending, tapping and to prevent displacement. Although the punched hole is cast, other products using mechanical machining are also available.

Part Number

Configured Part Number is shown.

H1-FS

Part Number
H1-FS
Part NumberVolume DiscountDays to Ship D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Available

26 Days or more

352515571109014411218840

Loading...

  1. 1

Basic Information

Product Type Surface plate Material FC250 Flat surface precision(µm) 106
A(mm) 900 B(mm) 600 C(mm) 100
Mass(kg) 240 Top Thickness(mm) 35 Side thickness(mm) 25
Rib Thickness(mm) 15 Number of Ribs(Book) 2×2 Hole Diameter(mm) 40
Number of Holes(Piece) 27 Main body: option Main Body

Please check the type/dimensions/specifications of the part H1-FS in the Swage Block series.

Additional Products in this Category

Tech Support