• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Test Workpiece Mounting Block

Test Workpiece Mounting Block
  • Volume Discount

[Features]
· Convenient when used in conjunction with a vibration test board.
· TMT2030B - With slots to enable smooth installation of various workpieces.
· TMT3045B - T-slots are convenient for clamping workpieces at your desired location (T-slot type)

Part Number

Configured Part Number is shown.

TMT2030B

Part Number
TMT2030B
Part NumberVolume DiscountDays to Ship
Available

36 Days or more

Loading...

  1. 1

Basic Information

Product Type Tool for Surface Plate Main body: option Main Body Mass(kg) 43
Size(mm) 200×300×500 Hole Size(mm) 13

Please check the type/dimensions/specifications of the part TMT2030B in the Test Workpiece Mounting Block series.

Additional Products in this Category

Tech Support