JIS Type Precision Surface Plate (JIS Class 0)

JIS Type Precision Surface Plate (JIS Class 0)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Both the accuracy and rigidity are equivalent to JIS standard (JIS B7513). Because there is little linking (adsorption), this product allows smooth handling of precision machines. Has excellent additional machining potential to allow scratches to be repaired easily. Level adjustment of the surface plate alone can be done with the included adjustment screws. Large surface plate level can be adjusted with a leveling block.

PDF

Part Number

Configured Part Number is shown.

JP03030-0

 
Part Number
JP03030-0
Part NumberVolume DiscountDays to Ship D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Available

36 Days or more

10114-1534

Loading...

  1. 1

Basic Information

Product Type Surface plate Class Class 0 Material FC250
Flat surface precision(µm) 4 A(mm) 300 B(mm) 300
C(mm) 95 Main body: option Main Body Mass(kg) 25

Please check the type/dimensions/specifications of the part JP03030-0 in the JIS Type Precision Surface Plate (JIS Class 0) series.

Additional Products in this Category

Tech Support