Network Monitoring Display Light, Interface Converter with Signal Light / PHE-3FB2-RYG

Network Monitoring Display Light, Interface Converter with Signal Light / PHE-3FB2-RYG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Easily controllable from a computer, etc. Clearly conveys information with light and sound.

[Features]
· Can be connected to a computer by USB port / RS-232C port.
· Equipped with a reset switch for quickly and easily restoring the default state manually.
· Load on the software is reduced with a simple communication protocol.
· The 3 color signal lights and 2 blinking patterns can be freely controlled.
· Includes a buzzer that is louder than 80 dB (at 1 m) and that has four different tones.
· Supports USB bus power so can be operated without using the AC adapter.

 Note: This product requires the knowledge to create a program for outputting data from the USB port / RS-232C port of a computer.
 Note: USB cable (type A male to type B male) not included. Please purchase separately.
 Note: Operation may become unstable depending on the power supply capacity of the USB port on the computer.
If this happens, please use the AC adapter.
 Note: Connect the product directly to the computer. Do not use a USB hub, etc. Operation may become unstable.
 Note: The display light is dimmed when operating with USB bus power.

Part Number

Configured Part Number is shown.

PHE-3FB2-RYG

Part Number
PHE-3FB2-RYG
Part NumberVolume DiscountDays to Ship Notes
Available

7 Days or more

AC adapter included: Input 100-240 VAC (50/60 Hz) / Output: 24 VDC

Loading...

  1. 1

Basic Information

Shape Circular Thickness Φ 40 Rated voltage(V) DC24V
Steps = N 3 Color (top stage) Red Color (second stage) Yellow
Color (third stage) Green Light Source LED Buzzer (with/without) Present
Lighting/blinking Lighting/blinking Protective structure IP20

Please check the type/dimensions/specifications of the part PHE-3FB2-RYG in the Network Monitoring Display Light, Interface Converter with Signal Light / PHE-3FB2-RYG series.

Additional Products in this Category

Tech Support

Automation Components Group
Tel:+52-442-672-7661
Mon. - Fri. 8 a.m. - 6 p.m. Sat. 8 a.m. - 12 p.m