• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Bushing (White)

Bushing (White)
  • Volume Discount

【Product Specifications】
・Material-phenolic resin
・Thread size(mm)-25
・ID.(mm)-20
・Qty. per unit-5 pcs

Part Number

Configured Part Number is shown.

EA948HJ-125

Part Number
EA948HJ-125
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948HJ-125 in the Bushing (White) series.

Additional Products in this Category

Tech Support