Cable Gland EA948HD-34

Cable Gland EA948HD-34

【Product Specifications】
・Material-Soft polyvinyl chloride
・This product prevents breaking wire at its base.
・Cut the piece according to the diameter of the cable.
・Cabledia. (mm)…9 to 19
・Hole dia. (mm)…33.5
・Screw size…CTG28

Part Number

Configured Part Number is shown.

EA948HD-34

Part Number
EA948HD-34
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948HD-34 in the Cable Gland EA948HD-34 series.

Additional Products in this Category

Tech Support