Cable Cover Duct Endpiece

Cable Cover Duct Endpiece
  • Volume Discount

【Product Specifications】
・Use this product for termination of the duct.
・With a knockout for cable routing
・Tapping screw 2 pcs included
・Applicable knockout-Type 40: VE pipe, PF pipe (16)Type 70: VE pipe, PF pipe (16, 22, 28)
・Color…Black
・Type…40
・Width13
・Depth…44
・Height…32.5

Part Number

Configured Part Number is shown.

EA947HM-47E

Part Number
EA947HM-47E
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947HM-47E in the Cable Cover Duct Endpiece series.

Additional Products in this Category

Tech Support