• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

[Weather-Proof] Cable Cover Duct EA947HM-47

[Weather-Proof] Cable Cover Duct EA947HM-47
  • Volume Discount

【Product Specifications】
・Ideal as a cover protecting cables and wiring indoors, outdoors, and during renovation
・Exposed conduit of lead-in wires can be neatly covered.
・Weather- and heat-proof for outdoor use
・Length-2m
・With cable tie holes
・Wood screw hole (dia. 4mm)-At 240mm intervals (8 holes)
・Color…Black
・Type…Type 40
・Dim.…40 x 30mm

Part Number

Configured Part Number is shown.

EA947HM-47

Part Number
EA947HM-47
Part NumberVolume DiscountDays to Ship
Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947HM-47 in the [Weather-Proof] Cable Cover Duct EA947HM-47 series.

Additional Products in this Category

Tech Support