[Weather-Proof] Cable Cover Duct EA947HM-45

[Weather-Proof] Cable Cover Duct EA947HM-45
  • Volume Discount

【Product Specifications】
・Ideal as a cover protecting cables and wiring indoors, outdoors, and during renovation
・Exposed conduit of lead-in wires can be neatly covered.
・Weather- and heat-proof for outdoor use
・Length-2m
・With cable tie holes
・Wood screw hole (dia. 4mm)-At 240mm intervals (8 holes)
・Color…White
・Type…Type 70
・Dim.…70 x 40mm

Part Number

Configured Part Number is shown.

EA947HM-45

Part Number
EA947HM-45
Part NumberVolume DiscountDays to Ship
Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947HM-45 in the [Weather-Proof] Cable Cover Duct EA947HM-45 series.

Additional Products in this Category

Tech Support