• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Cable Cover Duct Endpiece

Cable Cover Duct Endpiece
  • Volume Discount

【Product Specifications】
・Use this product for termination of the duct.
・With a knockout for cable routing
・Tapping screw 2 pcs included
・Applicable knockout-Type 40: VE pipe, PF pipe (16)Type 70: VE pipe, PF pipe (16, 22, 28)
・Color…White
・Type…40
・Width13
・Depth…44
・Height…32.5

Part Number

Configured Part Number is shown.

EA947HM-44E

Part Number
EA947HM-44E
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947HM-44E in the Cable Cover Duct Endpiece series.

Additional Products in this Category

Tech Support