Corner Cable Duct Cover

Corner Cable Duct Cover
  • Volume Discount

【Product Specifications】
・Use this product to connect the ducts at corners.
・With two tapping screws
・Color…Gray
・Type…70
・L…90
・H…44
・B…77.5

Part Number

Configured Part Number is shown.

EA947HM-42G

Part Number
EA947HM-42G
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947HM-42G in the Corner Cable Duct Cover series.

Additional Products in this Category

Tech Support