Plastic Cable Cover

Plastic Cable Cover
  • Volume Discount

【Product Specifications】
・Length-1m
・Suitable for areas where nails cannot be used
・Color…Gray
・No.…No.3
・B…26
・H…13
・Qty.…10

Part Number

Configured Part Number is shown.

EA947HM-3

Part Number
EA947HM-3
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947HM-3 in the Plastic Cable Cover series.

Additional Products in this Category

Tech Support