• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

[Plastic] Cable Cover EA947HM-108 (Part Numbers)

[Plastic] Cable Cover EA947HM-108
  • Volume Discount

【Product Specifications】
・Length-1m
・Suitable for areas where nails cannot be used
・Color…Beige
・No.…No.3
・B…26
・H…13
・Qty.…2

Part Number

Configured Part Number is shown.

EA947HM-108

Part Number
EA947HM-108
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947HM-108 in the [Plastic] Cable Cover EA947HM-108 series.

Additional Products in this Category

Tech Support