Cable/Pipe Clamp EA947FW-7

Cable/Pipe Clamp EA947FW-7
  • Volume Discount

【Product Specifications】
・Material-Polypropylene
・For the wood screws, see page 1149 and above.
・Cable dia.…7 to 10mm
・Wood screw…3.5mm
・Qty. / unit…100 pcs

Part Number

Configured Part Number is shown.

EA947FW-7

Part Number
EA947FW-7
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947FW-7 in the Cable/Pipe Clamp EA947FW-7 series.

Additional Products in this Category

Tech Support