• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Cable/Pipe Clamp

Cable/Pipe Clamp
  • Volume Discount

【Product Specifications】
・Material-Polypropylene
・For the wood screws, see page 1149 and above.
・Cable dia.…10 to 14mm
・Wood screw…3.5 to 4.0mm
・Qty. / unit…10 pcs

Part Number

Configured Part Number is shown.

EA947FW-10A

Part Number
EA947FW-10A
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947FW-10A in the Cable/Pipe Clamp series.

Additional Products in this Category

Tech Support