Universal Cable Clamp with Adhesive

Universal Cable Clamp with Adhesive
  • Volume Discount

【Product Specifications】
・Material-Nylon
・With adhesive tape
・One type can be used for wide applications regardless of the shapes of wires/cables.
・Binding dia.…3 to 26mm
・Base dim.…30.5 x 21mm

Part Number

Configured Part Number is shown.

EA947FC-26

Part Number
EA947FC-26
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support